1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, SG Blaze Disc Brush

SGB DISK

Norton, SG Blaze Disc Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Norton's "SG Blaze® Disc Brush" is a disc for machining coated metals and nonmetal materials with the next-generation ceramic abrasive "SG Blaze®" applied to the nonwoven fabric through the resin. Extraordinarily enhanced durability compared to the conventional "disc brush".
· Disc boasts excellent durability and workability and can support material such as general steel, stainless steel, aluminum, brass, high nickel steel, titanium alloy, and even blocks.
· Open structure: An air effect occurs between the nonwoven fabric fibers, suppressing clogging when working with aluminum or brass.
· Excellent durability: These abrasive grains have a special coating enabling stable performance in work such as rust removal and fine bead removal.

Part Number
2SGB100DB13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 690.00

SGB DISK 5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15/16 Particle Size(#) Equivalent to P100-150 Abrasive grain Ceramic Abrasive Grain
Packaging Quantity 5 pcs. Application Grinding, Polishing, and Surface Treating Base Materials Non‐Woven Fabric

Please check the type/dimensions/specifications of the part 2SGB100DB13 in the Norton, SG Blaze Disc Brush series.