1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Vortex Blue Disc

SGB DISK

Norton, Vortex Blue Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 675.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A revolutionary disc using Norton's state-of-the-art "Vortex technology"that is capable of everything from removing welding beads to finishing equivalent to P320 by adjusting the supplied pressure.

[Features]
· Norton's "Blue Disc" uses the state-of-the-art Vortex technology to reduce abrasion, coating non-woven cloth with special abrasive grain less prone to deterioration of sharpness.
· By adjusting the amount of feed pressure applied by a grinder, this revolutionary product supports a wide range of work, from 'rough manual work' like removing welding beads, to 'fine manual work', like shading and removing scratches from stainless-steel surfaces.

Part Number
2VT100BD-5AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 675.00

SGB DISK 5 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15/16 Particle Size(#) Equivalent to P120-320 Abrasive grain Not applicable
Packaging Quantity 5 pcs. Application Removal of weld beads, removal of casting remains and rust, removal of burns after welding, removal of paint film, skin irritation. (Scuffing) Base Materials Non‐Woven Fabric

Please check the type/dimensions/specifications of the part 2VT100BD-5AM in the Norton, Vortex Blue Disc series.