1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Explorer SG Blaze【10 Pieces Per Package】 (2FL-100XPRDSGB-60)

SGB DISK

Norton, Explorer SG Blaze (2FL-100XPRDSGB-60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A disc that uses the high-purity next-generation ceramic abrasive "SG Blaze R980". It is effective for grinding difficult-to-cut materials such as titanium alloy and high nickel steel.

[Features]
· Flap disc that enables dynamic work with less pressure, using the sharp-edged high-purity next-generation ceramic abrasive "SG Blaze".
· Ideal for machining difficult-to-cut materials such as titanium alloy, high nickel steel, chromium steel and Inconel.
· Excellent durability, dramatically reducing working costs.

Part Number
2FL-100XPRDSGB-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 3,613.27

SGB DISK 1 Pack(s)

10 Pieces Per Package

31 Day(s) P60

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15/16 Abrasive grain Ceramic Abrasive Grain Packaging Quantity 10 pcs.
Application Grinding and Polishing