1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Explorer ZA Grinding【10 Pieces Per Package】 (2TW-100XPRDZA60-30)

SGB OFFSET STONES

Norton, Explorer ZA Grinding (2TW-100XPRDZA60-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional-grade heavy grinding stone that uses Norton's original zirconia abrasive grain "NorZon"

[Features]
· A tough grinding stone that uses the professional-grade zirconia alumina abrasive grain "NorZon".
· Boasts dynamic grinding performance, ideal for heavy duty grinding work, such as castings.
· For 180D, a J type that supports high frequency grinders and air grinders is available

 
Part Number
2TW-100XPRDZA60-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Degree of Coupling
(#)
Max. Rotational Speed
(rpm)

฿ 1,330.57

SGB OFFSET STONES 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1001524R13,800

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Work material General steel / Stainless Steel / Cast Iron Abrasive grain Z Abrasive Grain
Features Durability emphasized Number Contained In A Packet(Sheets) 10 Abrasive Grain Details ZA Abrasive Grain