1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Diamond Cup Wheel, Standard Type

SGB DIAMOND WHEEL

Norton, Diamond Cup Wheel, Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,705.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond cup ideal for concrete and stone chamfering and grinding.
· Standard Type tunes tip to handle hard concrete and granite too

 
Part Number
2K0004-307D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,705.70

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar / Stone Material
Outer Diameter(mm) 100 Hole Diameter(mm) 20 Tip Height(mm) 7

Please check the type/dimensions/specifications of the part 2K0004-307D in the Norton, Diamond Cup Wheel, Standard Type series.