1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Nor-Rim Max

Norton, Nor-Rim Max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,783.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rim cutter equipped with a wave-shaped diamond chip.
· Suitable for heavy-duty work such as cutting granite.
· With a waveform substrate and protection chip, this product is suitable for tough workpieces such as granite.

 
Part Number
2K0004-414D
2K0005-414D
2K0007-410D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)

฿ 2,783.35

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 10620

฿ 3,877.93

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 12722

฿ 5,519.81

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 18022

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Wave Type Application Stone Material
Tip Height(mm) 9