1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Nor-Laser Plus (Part Number)

Norton, Nor-Laser Plus
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,479.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mix of the highest-class synthetic diamond and bond as a segmented cutter for hard stone with exceptional sharpness.

[Features]
· Mix of the highest-class synthetic diamond and bond as a segmented cutter with laser chip.
· "NOR-LASER PLUS" for Stone Materials

 
Part Number
2K0004-536D
2K0005-531D
2K0007-513D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)

฿ 3,479.61

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 10620

฿ 4,422.19

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 12722

฿ 6,876.68

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 18022

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application Stone Material
Tip Height(mm) 10