1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Mini-Ranger Wild (Part Number)

Norton, Mini-Ranger Wild
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,981.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly durable wheel with less diamond shedding realized by vacuum welding manufacturing process. High-grade diamond abrasive grain that supports various workpieces.

[Features]
· Highly durable wheel with less diamond grain shedding realized by vacuum welding manufacturing process.
· High-grade artificial diamond abrasive grain that supports various workpiece materials.
· Due to the symmetric layer, even if one direction wears the performance can be restored by reversing the installation

 
Part Number
221004-71001
221005-71001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Included ring bore diameter
(mm)
Type Name

฿ 4,981.46

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 10622014,400154MRW

฿ 6,451.72

SGB DIAMOND WHEEL 1 Piece(s) 5 Day(s) 1252.22212,200205MRW

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application Iron / Non-ferrous / Tile / Resin
Number Contained In A Packet(sheet) 1