(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A compact and handy type diamond grinding and polishing tool using urethane as base material, optimal for easy work.
· To perform work, press down across the shape and curve of the target material.
· The shaped series is hand pads with a ruler shape on the urethane surface.
· It is well suited for the grinding and polishing of corners and header surfaces of glass, ceramics, and stone.
· Cutting to Desired Dimensions Also Possible Using Cutter Knives, etc.
Part Number |
---|
2G-3120001-60 |
2G-3120002-120 |
2G-3120003-200 |
2G-3120004-400 |
2G-4120006-1500 |
2G-4120007-3000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P60 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P120 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P200 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P400 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P1500 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P3000 |
Loading...
Sheet Type | Polyurethane (Sponge) | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Width(mm) | 55 | Length(mm) | 90 | Work material | Glass, Ceramic, Stone, Concrete, Tiles, General Steel, Cemented Carbide, Reinforced Plastic |
How can we improve?
How can we improve?