(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Grinder disc made of strong polyester base material coated with artificial diamond abrasive grain. Performs particularly well in grinding and polishing of non-metal materials.
[Features]
· Attach to an electric or air-driven disc polisher or industrial polisher to use.
· The special processing realizes excellent heat resistance and the construction makes it unlikely to clog, enabling both wet and dry-type use.
· Moreover, 10,000-grain brown and felt discs for finishing are also available.
· Use the dedicated adapter
Part Number |
---|
2G-5711301-60 |
2G-5711302-120 |
2G-5711303-200 |
2G-5711305-400 |
2G-5711308-320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P60 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P120 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P200 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P400 | ||
฿ 999,999,999.00 | SGB DIAMOND WHEEL | 1 Piece(s) | Quote | P320 |
Loading...
Type | Diamond Disk | Work material | General steel / Alloy Steel / Stone Material / Glass Material / Plastic | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Abrasive grain | Not applicable | With/without Hole | Available |
Abrasive Grain Details | Diamond Abrasive Grains |
How can we improve?
How can we improve?