1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80°, Rhombic Insert CNMG120□□□-FE【10 Pieces Per Package】

80°, Rhombic Insert CNMG120□□□-FE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,838.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
CNMG120404-FE-HG8010
CNMG120404-FE-HG8025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material Details

฿ 3,838.00

HCT INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Cast IronHG8010

฿ 3,838.00

HCT INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Stainless Steel / Cast IronHG8025

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative Selfishly No Preferred Hand Nose R 0.4
Corner R Re(mm) 0.4 Notation Symbol CNMG120404-FE Material Type Coating