1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80°, Rhombic Insert CNMG120□□□-CT【10 Pieces Per Package】 (CNMG120408-CT-HG8010)

HCT INSERTS

80°, Rhombic Insert CNMG120□□□-CT (CNMG120408-CT-HG8010)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
CNMG120408-CT-HG8010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material Details

฿ 3,838.00

HCT INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Cast IronHG8010

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand Nose R 0.8 Corner R Re(mm) 0.8
Notation Symbol CNMG120408-CT Material Type Coating

Please check the type/dimensions/specifications of the part CNMG120408-CT-HG8010 in the 80°, Rhombic Insert CNMG120□□□-CT series.

Products with similar specification

Part Number
CNMG120408-CT-HG8025
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material Details

฿ 3,838.00

1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Stainless Steel / Cast IronHG8025