1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

60° Triangular Insert TPMN220

HCT MILLING CHIP

60° Triangular Insert TPMN220
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangular insert.

 
Part Number
TPMN220408Y-GX2140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 764.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application For Turning work material Steel
Rake angle Positive Selfishly No Preferred Hand Nose R 0.8
Corner R Re(mm) 0.8 Notation Symbol TPMN220408Y-V Material Details GX2140
Use General cutting Material Type G Coating Accuracy M
Applicable Cutter Shoulder Mill SP Type, End Mill, EP Type

Please check the type/dimensions/specifications of the part TPMN220408Y-GX2140 in the 60° Triangular Insert TPMN220 series.