1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

60° Triangular Insert TPMN160 (Part Number)

60° Triangular Insert TPMN160
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangular insert.

 
Part Number
TPMN160308-EX35
TPMN160308Y-GX2140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Material Details Material Type Applicable Cutter

฿ 362.12

HCT INSERTS 10 Piece(s) 40 Day(s) TPMN160308EX35Non-Coated Carbide-

฿ 445.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) TPMN160308Y-VGX2140G CoatingShoulder Mill SP Type, End Mill, EP Type

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application For Turning work material Steel
Rake angle Positive Selfishly No Preferred Hand Nose R 0.8
Corner R Re(mm) 0.8 Use General cutting Accuracy M