1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangular Insert TNMG160□□□-CE【10 Pieces Per Package】【10 Pieces Per Package】 (Part Number)

60° Triangular Insert TNMG160□□□-CE【10 Pieces Per Package】
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A triangular insert

 
Part Number
TNMG160408-CE-CZ25
TNMG160408-CE-GM25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material Details Material Type

฿ 3,700.00

HCT INSERTS 1 Pack(s)

10 Pieces Per Package

20 Day(s) Steel / Stainless Steel / Cast IronCZ25Coated cermet

฿ 3,700.00

HCT INSERTS 1 Pack(s)

10 Pieces Per Package

20 Day(s) Steel / Stainless SteelGM25Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand Nose R 0.8 Corner R Re(mm) 0.8
Notation Symbol TNMG160408-CE