(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for machining steel, cast iron, non-ferrous metals, and hardened materials. [Features]This product has F-class accuracy.
Part Number |
---|
ZPFG160-BH200 |
ZPFG200-BH200 |
ZPFG250-BH200 |
ZPFG300-BH200 |
ZPFG320-GF-ACS05E |
ZPFG320-GH-ATH80D |
ZPFG320-PCA08M |
ZPFG320-PTH08M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Insert Model Number | Width (mm) | Thickness (mm) | Blade diameter (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,182.00 ฿ 34,701.96 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | BH200 | ZPFG160 | 16.6 | 4.2 | 8 | Non-Coated CBN | ||
฿ 41,975.00 ฿ 39,175.27 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | BH200 | ZPFG200 | 20.3 | 5.2 | 10 | Non-Coated CBN | ||
฿ 42,785.00 ฿ 39,931.24 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | BH200 | ZPFG250 | 24.1 | 6.2 | 12.5 | Non-Coated CBN | ||
฿ 50,059.00 ฿ 46,720.06 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | BH200 | ZPFG300 | 29.2 | 7.2 | 15 | Non-Coated CBN | ||
฿ 4,539.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | ACS05E | ZPFG320-GF | - | - | - | ACS Coating | ||
฿ 4,539.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | ATH80D | ZPFG320-GH | - | - | - | ATH Coating | ||
฿ 4,129.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | PCA08M | ZPFG320 | - | - | - | C Coated | ||
฿ 4,966.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | PTH08M | ZPFG320 | - | - | - | TH coat |
Loading...
Shape (First Character in Model Number) | Others | Precision | F | Applicable Cutter | Alpha Ball Precision F, Type ABPF / Alpha Modular Mill, Type ABPFM |
---|
How can we improve?
How can we improve?