(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for machining steel, cast iron, non-ferrous metals, and hardened materials. [Features]This product has F-class accuracy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Work material details | Width (mm) | Thickness (mm) | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,948.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW300-R3.0 | - | 27.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type | ||
฿ 5,348.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PCA12M | ZCFW320-R0.3 | - | 28.2 | 7.2 | C Coated | Alpha Radius Precision ARPF Type | ||
฿ 6,463.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW320-R0.3 | - | 28.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type | ||
฿ 5,348.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PCA12M | ZCFW320-R0.5 | - | 28.2 | 7.2 | C Coated | Alpha Radius Precision ARPF Type | ||
฿ 6,463.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW320-R0.5 | - | 28.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type | ||
฿ 5,348.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PCA12M | ZCFW320-R1.0 | - | 28.2 | 7.2 | C Coated | Alpha Radius Precision ARPF Type | ||
฿ 6,463.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW320-R1.0 | - | 28.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type | ||
฿ 5,348.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PCA12M | ZCFW320-R2.0 | - | 28.2 | 7.2 | C Coated | Alpha Radius Precision ARPF Type | ||
฿ 6,463.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW320-R2.0 | - | 28.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type | ||
฿ 5,348.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | PCA12M | ZCFW320-R3.0 | - | 28.2 | 7.2 | C Coated | Alpha Radius Precision ARPF Type | ||
฿ 6,463.00 | HCT MILLING CHIP | 2 Piece(s) | 15 Day(s) | Steel / Cast Iron / High-Hardness Material | PTH08M | ZCFW320-R3.0 | - | 28.2 | 7.2 | TH coat | Alpha Radius Precision ARPF Type |
Loading...
Shape (First Character in Model Number) | Others | Precision | F |
---|
How can we improve?
How can we improve?