(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Ball End Mill BCF/BCU (-CE: main; -SE: slave).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,976.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW100CE | 18.3 | 10 | 4.74 | C Coated | ||
฿ 1,976.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW100CE | 18.3 | 10 | 4.74 | G Coating | ||
฿ 1,301.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW100SE | 16.7 | 8.1 | 4.24 | C Coated | ||
฿ 1,301.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW100SE | 16.7 | 8.1 | 4.24 | G Coating | ||
฿ 2,267.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW125CE | 23.1 | 12.3 | 6.10 | C Coated | ||
฿ 2,267.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW125CE | 23.1 | 12.3 | 6.10 | G Coating | ||
฿ 1,479.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW125SE | 20.8 | 9.3 | 5.40 | C Coated | ||
฿ 1,479.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW125SE | 20.8 | 9.3 | 5.40 | G Coating | ||
฿ 2,693.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW150CE | 28.3 | 14.9 | 7.59 | C Coated | ||
฿ 2,693.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW150CE | 28.3 | 14.9 | 7.59 | G Coating | ||
฿ 1,830.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW150SE | 25.7 | 11.8 | 7.09 | C Coated | ||
฿ 1,830.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW150SE | 25.7 | 11.8 | 7.09 | G Coating | ||
฿ 3,206.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW200CE | 35.4 | 20.1 | 8.0 | C Coated | ||
฿ 3,206.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW200CE | 35.4 | 20.1 | 8.0 | G Coating | ||
฿ 2,316.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | CY250 | ZCEW200SE | 31.9 | 15.7 | 7 | C Coated | ||
฿ 2,316.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | ZCEW200SE | 31.9 | 15.7 | 7 | G Coating |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | C (7°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Precision | E | Applicable Cutter | Alpha Ball End Mill, Type BCF / Alpha Modular Mill, Type BCFM |
How can we improve?
How can we improve?