(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Ball End Mill BCF/BCU (-CE: main; -SE: slave).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Insert Model Number | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,780.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET080CE | 15.6 | 7.9 | 3.97 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 2,638.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET080CE | 15.6 | 7.9 | 3.97 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,173.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET080SE | 16.8 | 5.9 | 3.43 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 1,732.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET080SE | 16.8 | 5.9 | 3.43 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,976.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET100CE | 18.3 | 10 | 4.74 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 2,926.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET100CE | 18.3 | 10 | 4.74 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,301.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET100SE | 16.7 | 8.1 | 4.24 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 1,923.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET100SE | 16.7 | 8.1 | 4.24 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 2,267.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET125CE | 23.1 | 12.3 | 6.10 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 3,359.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET125CE | 23.1 | 12.3 | 6.10 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,479.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET125SE | 20.8 | 9.3 | 5.40 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 2,193.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET125SE | 20.8 | 9.3 | 5.40 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 2,693.00 | HCT MILLING CHIP | 10 Piece(s) | 15 Day(s) | CY9020 | ZCET150CE | 28.3 | 14.9 | 7.59 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 3,993.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET150CE | 28.3 | 14.9 | 7.59 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,830.00 | HCT MILLING CHIP | 10 Piece(s) | 15 Day(s) | CY9020 | ZCET150SE | 25.7 | 11.8 | 7.09 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 2,712.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET150SE | 25.7 | 11.8 | 7.09 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 2,903.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET160CE | 28.8 | 15.4 | 7.45 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 4,303.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET160CE | 28.8 | 15.4 | 7.45 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 1,973.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | CY9020 | ZCET160SE | 26.3 | 12.4 | 6.96 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 2,919.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | JP4120 | ZCET160SE | 26.3 | 12.4 | 6.96 | AJ Cord | Alpha Ball End Mill BCF Type | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY250 | ZCET250CE | 38.8 | 26 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY9020 | ZCET250CE | 38.8 | 26 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | HC844 | ZCET250CE | 38.8 | 26 | - | G Coating | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY250 | ZCET250CE | 38.8 | 26 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY9020 | ZCET250CE | 38.8 | 26 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 4,136.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | HC844 | ZCET250CE | 38.8 | 26 | - | G Coating | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY250 | ZCET250SK | 45.03 | 18.95 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY9020 | ZCET250SK | 45.03 | 18.95 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | HC844 | ZCET250SK | 45.03 | 18.95 | - | G Coating | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY250 | ZCET250SK | 45.03 | 18.95 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | CY9020 | ZCET250SK | 45.03 | 18.95 | - | C Coated | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU | ||
฿ 3,197.00 | HCT MILLING CHIP | 2 Piece(s) | 40 Day(s) | HC844 | ZCET250SK | 45.03 | 18.95 | - | G Coating | Alpha Super Ball End Mill, Type ASB / Alpha Ball End Mill, Type BCU |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | C (7°) | Work Material | Steel / Cast Iron |
---|---|---|---|---|---|
Precision | E |
How can we improve?
How can we improve?