1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert WDNT-ZH (WDNT09T320ZH-JS4060)

HCT MILLING CHIP

Milling Insert WDNT-ZH (WDNT09T320ZH-JS4060)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert with ZH chip breaker for Alpha High-Feed Radius Mill With 3 Corners ASRT.

 
Part Number
WDNT09T320ZH-JS4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsert Model Number Thickness
(mm)
Diameter of Inscribed Circle
(mm)

฿ 458.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) WDNT09T320ZH3.979.525

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Work Material Steel Material JS4060
Material Classification JS Coat Precision N Applicable Cutter Alpha High Feed Radius 3 Corner ASRT Type

Please check the type/dimensions/specifications of the part WDNT09T320ZH-JS4060 in the Milling Insert WDNT-ZH series.

Products with similar specification

Part Number
WDNT120420ZH-JS4060
WDNT140520ZH-JS4060
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInsert Model Number Thickness
(mm)
Diameter of Inscribed Circle
(mm)

฿ 558.00

10 Piece(s) 40 Day(s) WDNT120420ZH4.7612

฿ 641.00

10 Piece(s) 40 Day(s) WDNT140520ZH5.5614