(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert with chip breaker for Alpha High-Feed Radius Mill With 3 Corners ASRT.
Part Number |
---|
WDNT09T320-GX2140 |
WDNT09T320-JS4045 |
WDNT09T320-JS4060 |
WDNT120420-GX2140 |
WDNT120420-JS4045 |
WDNT120420-JS4060 |
WDNT140520-GX2140 |
WDNT140520-JS4045 |
WDNT140520-JS4060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Thickness (mm) | Diameter of Inscribed Circle (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | WDNT09T320 | 3.97 | 9.525 | G Coating | ||
฿ 458.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | WDNT09T320 | 3.97 | 9.525 | JS Coat | ||
฿ 458.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | WDNT09T320 | 3.97 | 9.525 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | WDNT120420 | 4.76 | 12 | G Coating | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | WDNT120420 | 4.76 | 12 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | WDNT120420 | 4.76 | 12 | JS Coat | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | WDNT140520 | 5.56 | 14 | G Coating | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | WDNT140520 | 5.56 | 14 | JS Coat | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | WDNT140520 | 5.56 | 14 | JS Coat |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | Precision | N |
---|---|---|---|---|---|
Applicable Cutter | Alpha High Feed Radius 3 Corner ASRT Type |
How can we improve?
How can we improve?