(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Triangular insert for milling machine cutting (class K) with a relief angle of 11°.
Part Number |
---|
TPK32TR-E0-CH550 |
TPK32TR-G0-GX2140 |
TPK43FR-E0-WH10 |
TPK43TR-E0-CH550 |
TPK43TR-E0-EX35 |
TPK43TR-G0-CY250 |
TPK43TR-G0-GX2140 |
TPK43TR-G0-HC844 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Thickness (mm) | Diameter of Inscribed Circle (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 386.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | TPK32TR-E0 | 3.18 | 9.525 | Non-Coated Cermet | ||
฿ 492.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | TPK32TR-G0 | 3.18 | 9.525 | G Coating | ||
฿ 534.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | WH10 | TPK43FR-E0 | 4.76 | 12.7 | Non-Coated Carbide K | ||
฿ 534.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | TPK43TR-E0 | 4.76 | 12.7 | Non-Coated Cermet | ||
฿ 534.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | EX35 | TPK43TR-E0 | 4.76 | 12.7 | Non-Coated Carbide P | ||
฿ 692.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CY250 | TPK43TR-G0 | 4.76 | 12.7 | C Coated | ||
฿ 692.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | TPK43TR-G0 | 4.76 | 12.7 | G Coating | ||
฿ 692.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | HC844 | TPK43TR-G0 | 4.76 | 12.7 | G Coating |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Precision | K | Applicable Cutter | Shoulder Mill SP Type, End Mill, EP Type |
---|
How can we improve?
How can we improve?