(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Triangular insert for milling machine cutting (class E) with a relief angle of 20°.
Part Number |
---|
TEE43TR-G0-CH550 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,295.00 | HCT MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 20 Day(s) | Steel / Stainless Steel | CH550 | TEE43TR-G0 | Non-Coated Cermet |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | E (20°) | Thickness(mm) | 4.76 |
---|---|---|---|---|---|
Diameter of Inscribed Circle(mm) | 12.7 | Precision | E | Applicable Cutter | Alpha 90, Type SE(L)90-4000 / Alpha 90, Type SE90-4000 |
Please check the type/dimensions/specifications of the part TEE43TR-G0-CH550 in the Insert for Milling Machine Cutter TEE series.
Part Number |
---|
TEE43TR-G0E-CH550 |
TEE43TR-G0E-HC844 |
TEE43TR-G0Y-CY250 |
TEE43TR-G0Y-GX2140 |
TEE43TR-G0Y-JM4160 |
TEE43TR-G0Y-JP4120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Material Classification |
---|---|---|---|---|---|---|---|---|
฿ 590.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | CH550 | TEE43TR-G0E | Non-Coated Cermet | ||
฿ 764.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | TEE43TR-G0E | G Coating | ||
฿ 764.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | CY250 | TEE43TR-G0Y | C Coated | ||
฿ 764.00 | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | TEE43TR-G0Y | G Coating | ||
฿ 912.00 | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | TEE43TR-G0Y | AJ Cord | ||
฿ 912.00 | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JP4120 | TEE43TR-G0Y | AJ Cord |
How can we improve?
How can we improve?