1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for Milling Machine Cutter SNMU (SNMU1607EN-C-GX2120)

HCT MILLING CHIP

Insert for Milling Machine Cutter SNMU (SNMU1607EN-C-GX2120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Insert for milling machine cutting.
[Features]
· The 16-size and 7-mm thick large insert significantly reduces problems with damage.
· One type of insert supports the 2 applications of high feed rate and high cutting depth.
· Reduces tool management workload.
· The front and back can be used for a total of 8 corners.

 
Part Number
SNMU1607EN-C-GX2120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Material Classification

฿ 811.00

HCT MILLING CHIP 10 Piece(s) 20 Day(s) Cast IronGX2120G Coating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) Insert Model Number SNMU1607EN-C
Thickness(mm) 7 Diameter of Inscribed Circle(mm) 16 Precision M
Applicable Cutter Alpha Dual Face Mill, Type ASDF, Type ASDH

Please check the type/dimensions/specifications of the part SNMU1607EN-C-GX2120 in the Insert for Milling Machine Cutter SNMU series.

Products with similar specification

Part Number
SNMU1607EN-C-GX2140
SNMU1607EN-C-JM4160
SNMU1607EN-C-JP4120
SNMU1607EN-C-JS4045
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Material Material Classification

฿ 811.00

10 Piece(s) 20 Day(s) SteelGX2140G Coating

฿ 811.00

10 Piece(s) 20 Day(s) Stainless SteelJM4160AJ Cord

฿ 811.00

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120AJ Cord

฿ 811.00

10 Piece(s) 10 Day(s) Steel / Stainless SteelJS4045JS Coat