1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milling Insert SNGU (Part Number)

Milling Insert SNGU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A polishing grade insert for Alpha Dual Face Mill ASDF/ASDH.

 
Part Number
SNGU1607EN-C-GX2120
SNGU1607EN-C-GX2140
SNGU1607EN-C-JM4160
SNGU1607EN-C-JP4120
SNGU1607EN-C-JS4045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Material Classification

฿ 1,280.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Cast IronGX2120G Coating

฿ 1,280.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelGX2140G Coating

฿ 1,535.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160AJ Cord

฿ 1,535.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialJP4120AJ Cord

฿ 1,280.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelJS4045JS Coat

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) Insert Model Number SNGU1607EN-C
Thickness(mm) 7 Diameter of Inscribed Circle(mm) 16 Precision G
Applicable Cutter Alpha Dual Face Mill, Type ASDF, Type ASDH