1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter SEMT

Insert for Milling Machine Cutter SEMT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha Face Milling Machine AFE45. High rake blade

 
Part Number
SEMT13T3AGTN-JM4160
SEMT13T3AGTN-JP4120
SEMT13T3AGTN-JS4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Work material details Material Classification

฿ 466.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160-AJ Cord

฿ 466.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120Aluminum AlloyAJ Cord

฿ 466.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronJS4060-JS Coat

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) Insert Model Number SEMT13T3AGTN
Width(mm) 13.4 Thickness(mm) 3.97 Precision M
Applicable Cutter Alpha Face Milling Cutter, Type AFE45