(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square insert for milling machine cutting with a relief angle of 20° (class K).
Part Number |
---|
SEK42TN-C9-CH550 |
SEK42TN-C9-CY250 |
SEK42TN-C9-GX2140 |
SEK42TN-C9-HC844 |
SEK53TN-C9-GX2140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Width (mm) | Thickness (mm) | Trusco Code | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 368.16 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | SEK42TN-C9 | 12.7 | 3.18 | - | Non-Coated Cermet | Alpha 45, Type A45E-4000, Type FES45-4000, Type FEM45-4000 | ||
฿ 466.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CY250 | SEK42TN-C9 | 12.7 | 3.18 | - | C Coated | Alpha 45, Type A45E-4000, Type FES45-4000, Type FEM45-4000 | ||
฿ 466.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | SEK42TN-C9 | 12.7 | 3.18 | - | G Coating | Alpha 45, Type A45E-4000, Type FES45-4000, Type FEM45-4000 | ||
฿ 466.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel | HC844 | SEK42TN-C9 | 12.7 | 3.18 | - | G Coating | Alpha 45, Type A45E-4000, Type FES45-4000, Type FEM45-4000 | ||
฿ 889.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | SEK53TN-C9 | 15.875 | 4.76 | 436-8789 | G Coating | Alpha 45, Type A45E-5000, Type FEM45-5000 |
Loading...
Shape (First Character in Model Number) | S (Square) | Precision | K |
---|
How can we improve?
How can we improve?