1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Milling Machine SEET

Insert for Milling Machine SEET
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 582.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha Face Milling Machine AFE45. High rake blade

 
Part Number
SEET13T3AGEN-S-JM4160
SEET13T3AGEN-S-JP4120
SEET13T3AGFN-S-SD5010
SEET13T3AGTN-JP4120
SEET13T3AGTN-JS4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Work material details Material Classification

฿ 582.00

HCT MILLING CHIP 10 Piece(s) 15 Day(s) Stainless SteelJM4160SEET13T3AGEN-AJ Cord

฿ 582.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120SEET13T3AGENAluminum AlloyAJ Cord

฿ 811.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronSD5010SEET13T3AGFN-SAluminum AlloySD

฿ 582.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120SEET13T3AGTNAluminum AlloyAJ Cord

฿ 582.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronJS4060SEET13T3AGTN-JS Coat

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) Width(mm) 13.4
Thickness(mm) 3.97 Precision E Applicable Cutter Alpha Face Milling Cutter, Type AFE45