1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter SEE (SEE42TN-G9Y-CY250)

HCT MILLING CHIP

Insert for Milling Machine Cutter SEE (SEE42TN-G9Y-CY250)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert for milling machine cutting with a relief angle of 20° (class E).

 
Part Number
SEE42TN-G9Y-CY250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Material Classification

฿ 518.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelCY250SEE42TN-G9YC Coated

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) Width(mm) 12.7
Thickness(mm) 3.18 Precision E Applicable Cutter Alpha 45, Type A45E-4000, Type FES45-4000, Type FEM45-4000

Please check the type/dimensions/specifications of the part SEE42TN-G9Y-CY250 in the Insert for Milling Machine Cutter SEE series.

Products with similar specification

Part Number
SEE42TN-C9-CH550
SEE42TN-C9-HC844
SEE42TN-G9Y-GX2140
SEE42TN-G9Y-JM4160
SEE42TN-G9Y-JP4120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Material Insert Model Number Material Classification

฿ 402.00

10 Piece(s) 40 Day(s) SteelCH550SEE42TN-C9Non-Coated Cermet

฿ 518.00

10 Piece(s) 40 Day(s) Stainless SteelHC844SEE42TN-C9G Coating

฿ 518.00

10 Piece(s) 40 Day(s) Steel / Stainless SteelGX2140SEE42TN-G9YG Coating

฿ 518.00

10 Piece(s) 19 Day(s) Stainless SteelJM4160SEE42TN-G9YAJ Cord

฿ 518.00

10 Piece(s) 19 Day(s) Steel / Cast IronJP4120SEE42TN-G9YAJ Cord