1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter SDNW□□ZDTN【1-10 Pieces Per Package】 (Part Number)

Insert for Milling Machine Cutter SDNW□□ZDTN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 619.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha High-Feed Radius Mill With 4 Corners ASRF.

 
Part Number
SDNW1205ZDTN-R15-GX2140
SDNW1205ZDTN-R15-JM4160
SDNW1205ZDTN-R15-JP4105
SDNW1205ZDTN-R15-JP4120
SDNW1205ZDTN-R15-JS4045
SDNW1205ZDTN-R15-JS4060
SDNW1505ZDTN-R15-GX2140
SDNW1505ZDTN-R15-JS4045
SDNW1505ZDTN-R15-JS4060
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Material Insert Model Number Width
(mm)
Material Classification Applicable Cutter

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140SDNW1205ZDTN-R1512.7G CoatingAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160SDNW1205ZDTN-R1512.7AJ CordAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105SDNW1205ZDTN-R1512.7AJ CordAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120SDNW1205ZDTN-R1512.7AJ CordAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045SDNW1205ZDTN-R1512.7JS CoatAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 619.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060SDNW1205ZDTN-R1512.7JS CoatAlpha High-Feed Radius Mill, 4-Corner, Type ASRF

฿ 811.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140SDNW1505ZDTN-R1515.875G CoatingAlpha High-Feed Face Milling Cutter, Type ASF

฿ 7,283.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

20 Day(s) Steel / Cast IronJS4045SDNW1505ZDTN-R1515.875JS CoatAlpha High-Feed Face Milling Cutter, Type ASF

฿ 811.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060SDNW1505ZDTN-R1515.875JS CoatAlpha High-Feed Face Milling Cutter, Type ASF

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle D (15°) Thickness(mm) 5.56
Precision N