(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert with chip breaker for Alpha High-Feed Face Milling Machine ASF.
Part Number |
---|
SDMT1205ZDTN-R15-GX2140 |
SDMT1205ZDTN-R15-JM4160 |
SDMT1205ZDTN-R15-JP4105 |
SDMT1205ZDTN-R15-JP4120 |
SDMT1205ZDTN-R15-JS4045 |
SDMT1505ZDTN-C15-GX2140 |
SDMT1505ZDTN-R15-GX2140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Width (mm) | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | SDMT1205ZDTN-R15 | 12.7 | G Coating | Alpha High-Feed Radius Mill, 4-Corner, Type ASRF | ||
฿ 619.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | SDMT1205ZDTN-R15 | 12.7 | AJ Cord | Alpha High-Feed Radius Mill, 4-Corner, Type ASRF | ||
฿ 619.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | SDMT1205ZDTN-R15 | 12.7 | AJ Cord | Alpha High-Feed Radius Mill, 4-Corner, Type ASRF | ||
฿ 619.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | SDMT1205ZDTN-R15 | 12.7 | AJ Cord | Alpha High-Feed Radius Mill, 4-Corner, Type ASRF | ||
฿ 619.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | SDMT1205ZDTN-R15 | 12.7 | JS Coat | Alpha High-Feed Radius Mill, 4-Corner, Type ASRF | ||
฿ 811.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | SDMT1505ZDTN-C15 | 15.875 | G Coating | Alpha High-Feed Face Milling Cutter, Type ASF | ||
฿ 811.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | SDMT1505ZDTN-R15 | 15.875 | G Coating | Alpha High-Feed Face Milling Cutter, Type ASF |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | D (15°) | Thickness(mm) | 5.56 |
---|---|---|---|---|---|
Precision | M |
How can we improve?
How can we improve?