1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milling Insert RDMW-EN (RDMW0501M0EN-JP4105)

HCT MILLING CHIP

Milling Insert RDMW-EN (RDMW0501M0EN-JP4105)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha Radius Mill AR. A 15° positive and round insert.

 
Part Number
RDMW0501M0EN-JP4105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Thickness
(mm)
Blade diameter
(mm)

฿ 389.33

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105RDMW0501M0EN1.595

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle D (15°) Material Classification AJ Cord
Precision M Applicable Cutter Free Cutting Alpha Radius Mill AR Type

Please check the type/dimensions/specifications of the part RDMW0501M0EN-JP4105 in the Milling Insert RDMW-EN series.

Products with similar specification

Part Number
RDMW0501M0EN-JM4160
RDMW0702M0EN-JM4160
RDMW0702M0EN-JP4105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Material Insert Model Number Thickness
(mm)
Blade diameter
(mm)

฿ 389.33

10 Piece(s) 19 Day(s) Stainless SteelJM4160RDMW0501M0EN1.595

฿ 408.68

10 Piece(s) 19 Day(s) Stainless SteelJM4160RDMW0702M0EN2.387

฿ 408.68

10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105RDMW0702M0EN2.387