(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Radius Mill AR. A 15° positive and round insert.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Thickness (mm) | Blade diameter (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 408.68 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | RDMT0802M0TN | 2.38 | 8 | AJ Cord | |||
฿ 408.68 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | RDMT0802M0TN | 2.38 | 8 | AJ Cord | |||
฿ 452.60 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | RDMT0802M0TN | 2.38 | 8 | AJ Cord | |||
฿ 408.68 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | RDMT0802M0TN | 2.38 | 8 | JS Coat | |||
฿ 408.68 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | JS4060 | RDMT0802M0TN | 2.38 | 8 | JS Coat | |||
฿ 440.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | RDMT10T3M0TN | 3.97 | 10 | AJ Cord | |||
฿ 440.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | RDMT10T3M0TN | 3.97 | 10 | AJ Cord | |||
฿ 3,942.00 | HCT MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 20 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | RDMT10T3M0TN | 3.97 | 10 | AJ Cord | ||
฿ 440.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | RDMT10T3M0TN | 3.97 | 10 | JS Coat | |||
฿ 478.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | JS4060 | RDMT10T3M0TN | 3.97 | 10 | JS Coat | |||
฿ 566.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | RDMT1204M0TN | 4.76 | 12 | AJ Cord | |||
฿ 566.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | RDMT1204M0TN | 4.76 | 12 | AJ Cord | |||
฿ 566.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | RDMT1204M0TN | 4.76 | 12 | AJ Cord | |||
฿ 566.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | RDMT1204M0TN | 4.76 | 12 | JS Coat | |||
฿ 566.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | JS4060 | RDMT1204M0TN | 4.76 | 12 | JS Coat | |||
฿ 993.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | RDMT1604M0TN | 4.76 | 16 | AJ Cord | |||
฿ 993.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | RDMT1604M0TN | 4.76 | 16 | AJ Cord | |||
฿ 993.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | RDMT1604M0TN | 4.76 | 16 | AJ Cord | |||
฿ 993.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | RDMT1604M0TN | 4.76 | 16 | JS Coat | |||
฿ 829.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | JS4060 | RDMT1604M0TN | 4.76 | 16 | JS Coat | |||
฿ 7,555.00 | HCT MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | - | CY250 | RDMT1605M0TN | 5.56 | 16 | C Coated | ||
฿ 1,073.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | RDMT1605M0TN | 5.56 | 16 | AJ Cord | |||
฿ 1,073.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | RDMT1605M0TN | 5.56 | 16 | AJ Cord | |||
฿ 1,073.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | RDMT1605M0TN | 5.56 | 16 | JS Coat |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | D (15°) | Precision | M |
---|---|---|---|---|---|
Applicable Cutter | Free Cutting Alpha Radius Mill AR Type |
How can we improve?
How can we improve?