(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Polish Mill V Type ASPV.
Part Number |
---|
MPNW060308ZEL-JM4160 |
MPNW060308ZEL-JP4120 |
MPNW060308ZEL-JS4060 |
MPNW060320ZEL-JM4160 |
MPNW060320ZEL-JP4120 |
MPNW060320ZEL-JS4060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Material Classification |
---|---|---|---|---|---|---|---|---|---|
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Stainless Steel | JM4160 | MPNW060308ZEL | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | JP4120 | MPNW060308ZEL | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | JS4060 | MPNW060308ZEL | JS Coat | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Stainless Steel | JM4160 | MPNW060320ZEL | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | JP4120 | MPNW060320ZEL | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | JS4060 | MPNW060320ZEL | JS Coat |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | P (11°) | Width(mm) | 6.35 |
---|---|---|---|---|---|
Thickness(mm) | 3.18 | Precision | N | Applicable Cutter | Alpha Polishing Mill V Type, Type ASPV / CBN Alpha Polishing Mill V Type, Type ASPV |
How can we improve?
How can we improve?