1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milling Insert MPMT-ZEL【10 Pieces Per Package】

HCT MILLING CHIP

Milling Insert MPMT-ZEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,810.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for multi-functional tool Alpha Super Vertical Mill ASV.

 
Part Number
MPMT120516ZEL-CY100H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,810.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Work Material Cast Iron
Material CY100H Insert Model Number MPMT120516ZEL Side length(mm) 12.7
Thickness(mm) 5.56 Material Classification C Coated Precision M
Applicable Cutter Alpha Super Vertical Mill ASV Type

Please check the type/dimensions/specifications of the part MPMT120516ZEL-CY100H in the Milling Insert MPMT-ZEL series.