1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert MPHW-ZFL (Part Number)

Milling Insert MPHW-ZFL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 858.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for aluminum for Alpha Polish Mill V Type ASPV.

 
Part Number
MPHW060304ZFL-SD5010
MPHW060308ZFL-SD5010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsert Model Number

฿ 858.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) MPHW060304ZFL

฿ 858.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) MPHW060308ZFL

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Material SD5010 Work material details Aluminum Alloy
Width(mm) 6.35 Thickness(mm) 3.18 Material Classification SD Coated
Precision H Applicable Cutter Alpha Polishing Mill V Type, Type ASPV / Alpha Modular Mill, Type ASPVM