(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bottom insert for multi-functional end mill Alpha Free-Cutting Juoh AHJ.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 462.28 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JP4120 | JDMT080304L | 7.8 | 5.3 | 3.0 | AJ Cord | ||
฿ 418.35 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel | JS4045 | JDMT080304L | 7.8 | 5.3 | 3.0 | JS Coat | ||
฿ 418.35 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT080304L | 7.8 | 5.3 | 3.0 | JS Coat | ||
฿ 418.35 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT080308L | 7.8 | 5.3 | 3.0 | AJ Cord | ||
฿ 418.35 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | JS4045 | JDMT080308L | 7.8 | 5.3 | 3.0 | JS Coat | ||
฿ 462.28 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT080308L | 7.8 | 5.3 | 3.0 | JS Coat | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JP4120 | JDMT12T308L | 12.3 | 7.9 | 3.9 | AJ Cord | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | JS4045 | JDMT12T308L | 12.3 | 7.9 | 3.9 | JS Coat | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT12T308L | 12.3 | 7.9 | 3.9 | JS Coat | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT12T320L | 12.3 | 7.9 | 3.9 | AJ Cord | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT12T320L | 12.3 | 7.9 | 3.9 | JS Coat | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT12T330L | 12.3 | 7.9 | 3.9 | AJ Cord | ||
฿ 586.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT12T330L | 12.3 | 7.9 | 3.9 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT100304L | 9.8 | 6.3 | 3.2 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel | JS4045 | JDMT100304L | 9.8 | 6.3 | 3.2 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT100304L | 9.8 | 6.3 | 3.2 | JS Coat | ||
฿ 558.43 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT100308L | 9.8 | 6.3 | 3.2 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel | JS4045 | JDMT100308L | 9.8 | 6.3 | 3.2 | JS Coat | ||
฿ 558.43 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT100308L | 9.8 | 6.3 | 3.2 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT100320L | 9.8 | 6.3 | 3.2 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT100320L | 9.8 | 6.3 | 3.2 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JP4120 | JDMT160508L | 15.8 | 9.5 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | JS4045 | JDMT160508L | 15.8 | 9.5 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT160508L | 15.8 | 9.5 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JP4120 | JDMT160530L | 15.8 | 9.5 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT160530L | 15.8 | 9.5 | 5 | JS Coat |
Loading...
Shape (First Character in Model Number) | Others | Precision | M | Applicable Cutter | Alpha Free-Cutting "All-Angle", Type AHJ |
---|
How can we improve?
How can we improve?