(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Super Free-Cutting End Mill AHU. A general-purpose chip breaker.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Work material details | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | JP4120 | JDMT100304R-FW | Titanium Alloy | 11 | 6.1 | 3.5 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4045 | JDMT100304R-FW | - | 11 | 6.1 | 3.5 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4060 | JDMT100304R-FW | - | 11 | 6.1 | 3.5 | JS Coat | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel | JM4160 | JDMT100308R-FW | Titanium Alloy | 11 | 6.1 | 3.5 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | JP4120 | JDMT100308R-FW | Titanium Alloy | 11 | 6.1 | 3.5 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel | JS4045 | JDMT100308R-FW | - | 11 | 6.1 | 3.5 | JS Coat | ||
฿ 558.43 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT100308R-FW | - | 11 | 6.1 | 3.5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | JP4120 | JDMT150504R-FW | Titanium Alloy | 16 | 9.12 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4045 | JDMT150504R-FW | - | 16 | 9.12 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT150504R-FW | - | 16 | 9.12 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel | JM4160 | JDMT150508R-FW | Titanium Alloy | 16 | 9.12 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | JP4120 | JDMT150508R-FW | Titanium Alloy | 16 | 9.12 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4045 | JDMT150508R-FW | - | 16 | 9.12 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT150508R-FW | - | 16 | 9.12 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel | JM4160 | JDMT150508R-TFW | Titanium Alloy | 16 | 9.12 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | JP4120 | JDMT150508R-TFW | Titanium Alloy | 16 | 9.12 | 5 | AJ Cord | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 1 Day(s) | Steel | JS4045 | JDMT150508R-TFW | - | 16 | 9.12 | 5 | JS Coat | ||
฿ 637.00 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel | JS4060 | JDMT150508R-TFW | - | 16 | 9.12 | 5 | JS Coat |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | Precision | M |
---|---|---|---|---|---|
Applicable Cutter | Alpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ |
How can we improve?
How can we improve?