1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threaded Insert for Milling Machine JDET-FA

Threaded Insert for Milling Machine JDET-FA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 906.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

An insert for aluminum for Alpha Super Free-Cutting End Mill AHU. It has a sharp edge.

 
Part Number
JDET100304R-FA-SD5010
JDET150502R-FA-SD5010
JDET150504R-FA-SD5010
JDET150530R-FA-SD5010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsert Model Number Side length
(mm)
Width
(mm)
Thickness
(mm)

฿ 906.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) JDET100304R-FA116.13.5

฿ 1,111.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) JDET150502R-FA169.125

฿ 1,111.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) JDET150504R-FA169.125

฿ 1,111.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) JDET150530R-FA169.125

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Material SD5010
Work material details Aluminum Alloy Material Classification DLC Coated Precision E
Applicable Cutter Alpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ