(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert With Chip Breaker for Alpha High-Feed Radius Mill ASR For Multi Flutes.
Part Number |
---|
EPMT0603EN-8LF-JM4160 |
EPMT0603TN-8-GX2140 |
EPMT0603TN-8-JM4160 |
EPMT0603TN-8-JP4105 |
EPMT0603TN-8-JP4120 |
EPMT0603TN-8-JS4045 |
EPMT0603TN-8-JS4060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Material Classification |
---|---|---|---|---|---|---|---|---|---|
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EPMT0603TN-8LF | AJ Cord | ||
฿ 500.38 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EPMT0603TN-8 | G Coating | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EPMT0603TN-8 | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 15 Day(s) | High-Hardness Material | JP4105 | EPMT0603TN-8 | AJ Cord | ||
฿ 500.38 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EPMT0603TN-8 | AJ Cord | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EPMT0603TN-8 | JS Coat | ||
฿ 470.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EPMT0603TN-8 | JS Coat |
Loading...
Shape (First Character in Model Number) | E (75° Diamond) | Clearance Angle | P (11°) | Side length(mm) | 10 |
---|---|---|---|---|---|
Width(mm) | 6.35 | Thickness(mm) | 3.18 | Precision | M |
Applicable Cutter | Alpha High-Feed Radius Mill, Multi-Flute ASR |
How can we improve?
How can we improve?