(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha High-Feed Radius Mill ASR. This product has a unique round shape.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 545.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW10T3TN-10 | 10 | 10 | 3.97 | GX Coating | Alpha High Feed Radius Mill ASR Type | ||
฿ 545.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW10T3TN-10 | 10 | 10 | 3.97 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 545.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW10T3TN-10 | 10 | 10 | 3.97 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 558.43 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW10T3TN-10 | 10 | 10 | 3.97 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 545.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW10T3TN-10 | 10 | 10 | 3.97 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 545.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW10T3TN-10 | 10 | 10 | 3.97 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW12T3TN-10 | 12 | 10 | 3.97 | G Coating | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW12T3TN-10 | 12 | 10 | 3.97 | AJ Cord | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW12T3TN-10 | 12 | 10 | 3.97 | AJ Cord | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW12T3TN-10 | 12 | 10 | 3.97 | AJ Cord | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW12T3TN-10 | 12 | 10 | 3.97 | JS Coat | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 627.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW12T3TN-10 | 12 | 10 | 3.97 | JS Coat | Alpha High-Feed Radius Mill, Multi-Flute ASRF | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW13T4TN-10 | 13.5 | 12.7 | 5.56 | G Coating | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW13T4TN-10 | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW13T4TN-10 | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW13T4TN-10 | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW13T4TN-10 | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 622.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | - | CY250 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | C Coated | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | G Coating | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW13T4TN-15 | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW13T4TN-15Z | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW13T4TN-15Z | 13.5 | 12.7 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW13T4TN-15Z | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW13T4TN-15Z | 13.5 | 12.7 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW15T4TN-10 | 15 | 14 | 5.56 | JP Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW15T4TN-10 | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW15T4TN-10 | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW15T4TN-10 | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW15T4TN-10 | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | GX2140 | EDNW15T4TN-15 | 15 | 14 | 5.56 | G Coating | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW15T4TN-15 | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | High-Hardness Material | JP4105 | EDNW15T4TN-15 | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW15T4TN-15 | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW15T4TN-15 | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW15T4TN-15 | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | EDNW15T4TN-15Z | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | EDNW15T4TN-15Z | 15 | 14 | 5.56 | AJ Cord | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | EDNW15T4TN-15Z | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type | ||
฿ 793.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | JS4060 | EDNW15T4TN-15Z | 15 | 14 | 5.56 | JS Coat | Alpha High Feed Radius Mill ASR Type |
Loading...
Shape (First Character in Model Number) | E (75° Diamond) | Clearance Angle | D (15°) | Precision | N |
---|
How can we improve?
How can we improve?