1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter EDMT

Insert for Milling Machine Cutter EDMT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert with chip breaker for Alpha High-Feed Radius Mill ASR.

 
Part Number
EDMT12T3TN-10-GX2140
EDMT12T3TN-10-JM4160
EDMT12T3TN-10-JP4105
EDMT12T3TN-10-JP4120
EDMT12T3TN-10-JS4045
EDMT13T4TN-15-GX2140
EDMT13T4TN-15-JM4160
EDMT13T4TN-15-JS4045
EDMT15T4TN-15-GX2140
EDMT15T4TN-15-JM4160
EDMT15T4TN-15-JS4045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Side length
(mm)
Width
(mm)
Thickness
(mm)
Material Classification Applicable Cutter

฿ 627.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140EDMT12T3TN-1012103.97GX CoatingAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 627.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EDMT12T3TN-1012103.97AJ CordAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 627.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105EDMT12T3TN-1012103.97AJ CordAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 627.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120EDMT12T3TN-1012103.97AJ CordAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 627.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045EDMT12T3TN-1012103.97JS CoatAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 686.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140EDMT13T4TN-1513.512.75.56GX CoatingAlpha High Feed Radius Mill ASR Type

฿ 686.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EDMT13T4TN-1513.512.75.56AJ CordAlpha High Feed Radius Mill ASR Type

฿ 686.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045EDMT13T4TN-1513.512.75.56JS CoatAlpha High Feed Radius Mill ASR Type

฿ 793.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140EDMT15T4TN-1515145.56GX CoatingAlpha High Feed Radius Mill ASR Type

฿ 793.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EDMT15T4TN-1515145.56AJ CordAlpha High Feed Radius Mill ASR Type

฿ 793.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045EDMT15T4TN-1515145.56JS CoatAlpha High Feed Radius Mill ASR Type

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle D (15°) Precision M