1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert EDEW (EDEW13T4TN-10-JS4045)

HCT MILLING CHIP

Milling Insert EDEW (EDEW13T4TN-10-JS4045)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Class E insert for Alpha High-Feed Radius Mill ASR. This product has a unique shape.

 
Part Number
EDEW13T4TN-10-JS4045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsert Model Number Side length
(mm)
Width
(mm)

฿ 1,449.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) EDEW13T4TN-1013.512.7

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle D (15°) Work Material Steel / Cast Iron
Material JS4045 Thickness(mm) 5.56 Material Classification JS Coat
Precision E Applicable Cutter Alpha High Feed Radius Mill ASR Type

Please check the type/dimensions/specifications of the part EDEW13T4TN-10-JS4045 in the Milling Insert EDEW series.

Products with similar specification

Part Number
EDEW13T4TN-15-JS4045
EDEW15T4TN-10-JS4045
EDEW15T4TN-15-JS4045
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInsert Model Number Side length
(mm)
Width
(mm)

฿ 1,449.00

10 Piece(s) 19 Day(s) EDEW13T4TN-1513.512.7

฿ 1,535.00

10 Piece(s) 19 Day(s) EDEW15T4TN-101514

฿ 1,535.00

10 Piece(s) 19 Day(s) EDEW15T4TN-151514