1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine CPMT-Z【10 Pieces Per Package】 (Part Number)

HCT MILLING CHIP

Insert for Milling Machine CPMT-Z
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,552.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert (main) for Alpha End Mill Juoh AJU.

 
Part Number
CPMT090204Z-CY250
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,552.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) C (80° Diamond) Work Material Steel / Stainless Steel Material CY250
Insert Model Number CPMT090204Z Material Classification C Coated Precision M
Applicable Cutter Alpha End Mill Vertical and Horizontal AJU Type

Please check the type/dimensions/specifications of the part CPMT090204Z-CY250 in the Insert for Milling Machine CPMT-Z series.