(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert (slave) for Alpha End Mill Juoh AJU.
Part Number |
---|
CPMT080204-CY250 |
CPMT080204-HC844 |
CPMT090308-CY250 |
CPMT090308-HC844 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Data for CAM / Tool Management Software | Material | Insert Model Number | Side length (mm) | Width (mm) | Thickness (mm) | Material Classification | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 376.63 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel | - | CY250 | CPMT080204 | 7.94 | 7.94 | 2.38 | C Coated | Alpha Ball End Mill BCF Type | ||
฿ 376.63 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel | - | HC844 | CPMT080204 | 7.94 | 7.94 | 2.38 | G Coating | Alpha Ball End Mill BCF Type | ||
฿ 402.03 | HCT MILLING CHIP | 10 Piece(s) | 20 Day(s) | Stainless Steel | - | CY250 | CPMT090308 | 9.525 | 9.525 | 3.18 | C Coated | Alpha End Mill Vertical and Horizontal AJU Type | ||
฿ 402.03 | HCT MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | zoller | HC844 | CPMT090308 | 9.525 | 9.525 | 3.18 | G Coating | Alpha End Mill Vertical and Horizontal AJU Type |
Loading...
Shape (First Character in Model Number) | C (80° Diamond) | Clearance Angle | P (11°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Precision | M |
How can we improve?
How can we improve?