1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter APNT-SR

Insert for Milling Machine Cutter APNT-SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Free-Cutting End Mill UEX. The UEX type is a shoulder mill that prioritizes sharpness.

 
Part Number
APNT120208SR-CH550
APNT120208SR-HC844
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Material Classification

฿ 383.28

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelCH550Non-Coated Cermet

฿ 460.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelHC844G Coating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Insert Model Number APNT120208SR Side length(mm) 12.7
Width(mm) 7.938 Thickness(mm) 2.5 Precision N
Applicable Cutter Free Cutting End Mill UEX Type