1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter APMT-R【10 Pieces Per Package】

HCT MILLING CHIP

Insert for Milling Machine Cutter APMT-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,752.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Peripheral insert for Alpha Super Juoh ASJ and Alpha Free-Cutting End Mill AHU.

 
Part Number
APMT150408R-CY250
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,752.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle P (11°) Work Material Steel / Stainless Steel
No. of Usable Corners 2 Material CY250 Insert Model Number APMT150408R
Side length(mm) 15.88 Width(mm) 9.53 Thickness(mm) 4.76
Material Classification C Coated Precision M Applicable Cutter Alpha Super "All-Angle", Type ASJ / Alpha Free-Cutting End Mill, Type AHF

Please check the type/dimensions/specifications of the part APMT150408R-CY250 in the Insert for Milling Machine Cutter APMT-R series.