1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert APMT-FT

Milling Insert APMT-FT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert (wave edged) for Alpha Roughing End Mill AME.

 
Part Number
APMT120508R-FT-JM4160
APMT120530R-FT-JM4160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Material Classification

฿ 473.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160APMT120508R-FTAJ Cord

฿ 473.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160APMT120530R-FTAJ Cord

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Side length(mm) 12
Width(mm) 7.89 Thickness(mm) 5 Precision M
Applicable Cutter Alpha Roughing End Mill, Type AME