1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert APHW-ZEL【10 Pieces Per Package】 (Part Number)

HCT MILLING CHIP

Milling Insert APHW-ZEL
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polishing grade insert for Alpha Super Vertical Mill ASV.

 
Part Number
APHW190616ZEL-CY250V SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 15,367.00

฿ 12,293.60

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

20 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Work Material Steel / Stainless Steel
Material CY250V Insert Model Number APHW190616ZEL Side length(mm) 19.5
Thickness(mm) 6.35 Material Classification C Coated Precision H
Applicable Cutter Alpha Super Vertical Mill ASV Type

Please check the type/dimensions/specifications of the part APHW190616ZEL-CY250V in the Milling Insert APHW-ZEL series.