(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Free-Cutting End Mill UEX. The UEX type is a shoulder mill that prioritizes sharpness.
Part Number |
---|
ADET160302FR-WH10 |
ADET160302SR-CH550 |
ADET160302SR-HC844 |
ADET160304ER-WH10 |
ADET160304SR-CH550 |
ADET160304SR-HC844 |
ADET160308ER-WH10 |
ADET160308SR-CH550 |
ADET160308SR-EX35 |
ADET160308SR-HC844 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Material Classification |
---|---|---|---|---|---|---|---|---|---|
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | WH10 | ADET160302FR | Non-Coated Carbide K | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | ADET160302SR | Non-Coated Cermet | ||
฿ 861.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | ADET160302SR | G Coating | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | WH10 | ADET160304ER | Non-Coated Carbide K | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | ADET160304SR | Non-Coated Cermet | ||
฿ 861.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | ADET160304SR | G Coating | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | WH10 | ADET160308ER | Non-Coated Carbide K | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | ADET160308SR | Non-Coated Cermet | ||
฿ 664.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | EX35 | ADET160308SR | Non-Coated Carbide P | ||
฿ 729.17 | HCT MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | HC844 | ADET160308SR | G Coating |
Loading...
Shape (First Character in Model Number) | Others | Precision | E | Applicable Cutter | Free Cutting End Mill UEX Type |
---|
How can we improve?
How can we improve?